SKF Wireless Machine Condition Sensor - CMWA 8800

SKF Wireless Machine Condition Sensor CMWA8800 group
SKF Wireless Machine Condition Sensor CMWA 8800
The SKF Wireless Machine Condition Sensor combines a sensor, data collector and radio into one compact, battery-operated device that measures both vibration and temperature data. This unique system, which is approved for use in hazardous areas requiring ATEX Zone 0 certification, provides an ideal balance-of-plant monitor, wirelessly transmitting both static and dynamic data to the SKF @ptitude Monitoring Suite software.

The SKF Wireless Machine Condition Sensor uses the WirelessHART™ communication protocol, offering a simple, reliable and secure means of expanding condition based maintenance into plant areas where the cost to install wired systems is prohibitive, making data available to existing process control and information systems. To overcome wireless communication obstacles, sensors can be configured to operate as router nodes, allowing them to relay data from other sensors.

Further product information
If you would like to receive further information about the SKF Wireless Machine Condition Sensor upon the product's release, please click here and submit the inquiry form with your contact details. An SKF representative will contact you with information regarding the SKF Wireless Machine Condition Sensor.

Note that your default email program will be used to submit the form. If your email program is not compatible with the form, please email the information in the form directly to wil.riedijk@skf.com.

Overview of the SKF Wireless Machine Condition Sensor

SKF logo