SKF Multilog On-line System DMx

SKF Multilog On-line System - DMx
The SKF Multilog DMx offers a four-channel vibration monitoring solution that allows the requirements of critical machinery monitoring, from transducer to dynamic data processing, to be fulfilled by an intrinsically safe device located on the machine skid.

The SKF Multilog DMx provides two distinct vibration monitoring capabilities in the same module: machine protection and condition monitoring.

This innovative fieldbus-based product introduces a number of vibration industry firsts, and its design can deliver significant savings in installation and commissioning costs compared to traditional rack-based monitoring systems.
SKF logo