SKF Multilog On-line System IMx-M

State of the art solution for protecting and enhancing the reliability of your critical machinery

SKF Multilog On-line System IMx-M
The SKF Multilog On-line System IMx-M is the latest addition to the current generation of powerful, cost effective solutions suitable for a variety of machinery monitoring applications.

Together with SKF @ptitude Monitoring Suite software, the SKF Multilog IMx-M can provide a complete system for initiation of machinery shutdown, early fault detection and diagnosis. In addition, the SKF Multilog IMx-M system can provide automated advice for correcting existing or impending conditions that can affect machine reliability, availability and performance.

Companion software

SKF @ptitude Monitoring Suite
The SKF @ptitude Monitoring Suite (Analyst, Inspector and Observer) forms the basis for a completely integrated approach to condition monitoring, permitting fast, efficient and reliable storage, manipulation and retrieval of large amounts of complex machine and plant information. This powerful software accepts data from the full range of SKF data collection devices and interfaces with SKF @ptitude Decision Support.

SKF @ptitude Analyst 

SKF @ptitude Analyst is a comprehensive software solution with powerful diagnostic and analytical capabilities. It provides fast, efficient and reliable storage, analysis, and retrieval of complex asset information and makes the information accessible throughout your organisation. SKF @ptitude Analyst easily scales to your specific needs, whether it is operator inspection rounds, condition monitoring data collection or in-depth vibration analysis and expert advice.

SKF @ptitude Observer

SKF @ptitude Observer’s easy-to-use operator interface and intelligent diagnostics functions provide users of all levels the tools needed to set up and run effective on-line monitoring programs.

SKF Multilog On-line System IMx-M

SKF logo