Loop-powered vibration transmitter - CMSS 420VT

The CMSS 420VT is a solid-state, loop-powered vibration transmitter. It provides a 4-20 mA output that is proportional to overall vibration in terms of velocity.

The CMSS 420VT continuously monitors machinery health and transmits directly into a PLC or DCS for trending, alarm and machine shutdown.

In addition, the CMSS 420VT provides access to the dynamic transducer output. The buffered output is available for temporary connection of portable analyzers for detailed machine fault analysis.
SKF logo