Close coupled disc couplings

The KD10 (fig 1) coupling is designed to work in place of standard close coupled gear couplings. The power capacity of the KD10 coupling is one of the highest in the industry, allowing the easiest conversion from a lubricated coupling to a low maintenance disc coupling.
The split spacer simply drops away from the hubs for faster installation and replacement of disc packs without moving connected machinery.
Meets AGMA Class 8 as manufactured.
SKF logo