Disc couplings, type KD

PrintExport as PDF
  • (all)
    Shaft diameter:
    Exact :
     ≤ min. ≤ 
    min. =
    Shaft diameter:
    Exact :
     ≤ max. ≤ 
    max. =
    ►Popular item
Shaft diameterPrincipal dimensionsTorqueSpeedDesignation
     Continous  
min.max.ABE  max.  max. 
mmmmkN·mr/min 
        
16
44
100
 
42
0.45
18200
KD21-103
77
140
324
278
135
28.8
2400
KD10-454
95
159
384
259
176
57.07
1900
KD10-554
26
83
194
159
77
5.88
3600
KD10-254
51
108
267
229
111
16.39
2900
KD10-354
19
54
137
111
54
1.54
4500
KD10-153
115
216
521
451
221
170.63
1800
KD10-705
105
171
419
384
188
74.58
1850
KD10-604
85
146
353
314
153
40.68
2200
KD10-504
38
95
229
187
91
10.06
3200
KD10-304
64
121
298
270
132
24.3
2600
KD10-404
26
67
162
143
70
4.07
4100
KD10-204
135
292
648
565
276
259.9
1500
KD10-905
125
241
584
508
249
237.3
1600
KD10-805
19
64
137
 
49
1.54
14800
KD21-153
51
127
267
 
105
16.95
8800
KD21-354
26
95
194
 
76
5.88
11200
KD21-254
95
197
384
 
182
57.07
6100
KD21-554
77
162
324
 
133
28.82
7200
KD21-454
13
44
100
 
41
0.23
8200
KD2-053
16
38
100
89
43
0.452
5400
KD10-103
19
73
145
 
51
0.89
14200
KD2-153
77
184
337
 
122
14.58
7000
KD2-453
25
102
203
 
73
2.67
11500
KD2-253
51
140
273
 
102
7.12
8500
KD2-353
38
121
235
 
86
4.27
10000
KD2-303
64
159
337
 
113
11.04
7500
KD2-403
125
305
584
 
257
261.03
4000
KD21-805
13
48
109
 
38
0.31
10000
KD2-103
25
83
171
 
57
1.63
12800
KD2-203
135
343
648
 
300
293.8
3600
KD21-905
26
76
162
 
60
4.07
13000
KD21-204
64
140
298
 
117
24.3
7800
KD21-404
38
114
229
 
90
10.16
9900
KD21-304
105
216
419
 
195
74.6
5600
KD21-604
85
178
353
 
149
40.67
6600
KD21-504
115
273
521
 
229
170.63
4500
KD21-705

For additional information about the meaning and limitations of the product data, refer to Disc couplings.

SKF logo