Spacer disc couplings

The KD21 couplings (fig 1) are designed for medium and heavy-duty applications requiring moderate shaft separations. The minimal number of components yields an economical disc coupling solution to spacer applications. The larger sizes available in the KD21 series allow application to larger, high power machines.
AGMA Class 9 is standard, as manufactured.
SKF logo