Flexible/rigid with straight-cut teeth

These couplings (fig 1) comprise one flexible coupling half, type HCCE, and one rigid coupling half.
The couplings accommodate a total misalignment of 0,5° and can withstand start-up peak moments of two times the stated continuous torque.
These couplings should be lubricated with grease.
SKF logo