BoltSafe sensor washer

Load sensor washers

Your bolted assembly is a critical part of your application, and reliability is crucial.

The BoltSafe sensor washer, designed by the ScanSense company, provides you with the information you need on the reliable operation of your application.

These load sensor washers are integrated into your application, where they are as easy to use as any normal washer. Using a handheld reader or a PC connected to your application’s BoltSafe networks, you can accurately monitor the tightening preload of each sensor washer equipped bolt in your application. This way, you can easily check if the prescribed tightening load remains throughout operations. You ensure operational safety and the reliability at low cost.

SKF logo