Applications

Marine applications

OKCX
The inner sleeve of the OKCX coupling is coated with carbides utilizing advanced plasma technology.
SKF Coupling Systems has been a partner to the marine industry since the 1940s when the oil injection method was invented. Since then, more than 35 000 couplings have been supplied for demanding applications in ships and power installations etc, all over the world.

Wind turbine applications

Wind turbine coupling
Designed to fit within limited space
The SKF hydraulic coupling, for wind turbines (OKCK) is designed to fit within limited space, and yet still maintain the benefits of more traditional SKF OK couplings: quick and easy mounting and dismounting.
SKF logo