Oil

The mineral motor oil to be used for the hydraulic pump and the injectors should have a viscosity of 300 mm2/s (300 cSt) at the temperature of the coupling. This viscosity will generally be obtained with sufficient accuracy if the oil is chosen according to the table.
SKF logo