Supergrip bolts

PrintExport as PDF
  • Product table filter
    Nominal hole diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Thickness of both flanges:
    Exact :
     ≤ C ≤ 
    C =
DimensionsDesignation
    
d1DMC 
mm 
    
75
102
209
OKBS 75
74
102
209
OKBS 74
77
102
209
OKBS 77
76
102
209
OKBS 76
79
109
222
OKBS 79
78
109
222
OKBS 78
137
182
339
OKBS 137
138
182
339
OKBS 138
135
182
339
OKBS 135
136
182
339
OKBS 136
70
96
199
OKBS 70
100
137
267
OKBS 100
71
96
199
OKBS 71
101
137
267
OKBS 101
72
96
199
OKBS 72
73
102
209
OKBS 73
66
89
185
OKBS 66
65
89
185
OKBS 65
64
89
185
OKBS 64
63
89
185
OKBS 63
69
96
199
OKBS 69
68
96
199
OKBS 68
67
89
185
OKBS 67
124
172
321
OKBS 124
125
172
321
OKBS 125
126
172
321
OKBS 126
127
172
321
OKBS 127
128
172
321
OKBS 128
129
172
321
OKBS 129
130
182
339
OKBS 130
132
182
339
OKBS 132
131
182
339
OKBS 131
134
182
339
OKBS 134
133
182
339
OKBS 133
61
81
172
OKBS 61
62
89
185
OKBS 62
60
81
172
OKBS 60
97
130
254
OKBS 97
96
130
254
OKBS 96
99
137
267
OKBS 99
98
137
267
OKBS 98
56
76
160
OKBS 56
119
164
309
OKBS 119
57
76
160
OKBS 57
58
81
172
OKBS 58
117
155
297
OKBS 117
59
81
172
OKBS 59
118
164
309
OKBS 118
52
72
155
OKBS 52
115
155
297
OKBS 115
53
72
155
OKBS 53
116
155
297
OKBS 116
54
72
155
OKBS 54
113
155
297
OKBS 113
55
76
160
OKBS 55
114
155
297
OKBS 114
123
164
309
OKBS 123
122
164
309
OKBS 122
51
72
155
OKBS 51
121
164
309
OKBS 121
50
67
143
OKBS 50
120
164
309
OKBS 120
92
122
243
OKBS 92
93
130
254
OKBS 93
94
130
254
OKBS 94
95
130
254
OKBS 95
90
122
243
OKBS 90
91
122
243
OKBS 91
89
122
243
OKBS 89
88
122
243
OKBS 88
87
116
233
OKBS 87
86
116
233
OKBS 86
49
67
143
OKBS 49
85
116
233
OKBS 85
106
147
284
OKBS 106
47
63
140
OKBS 47
107
147
284
OKBS 107
48
63
140
OKBS 48
108
147
284
OKBS 108
45
63
140
OKBS 45
109
147
284
OKBS 109
46
63
140
OKBS 46
102
137
267
OKBS 102
43
58
126
OKBS 43
103
137
267
OKBS 103
44
63
140
OKBS 44
104
147
284
OKBS 104
41
58
126
OKBS 41
105
147
284
OKBS 105
42
58
126
OKBS 42
110
147
284
OKBS 110
40
58
126
OKBS 40
112
155
297
OKBS 112
111
147
284
OKBS 111
83
116
233
OKBS 83
84
116
233
OKBS 84
81
109
222
OKBS 81
82
109
222
OKBS 82
80
109
222
OKBS 80

For additional information about the meaning and limitations of the product data, refer to Supergrip bolts.

SKF logo