Long lead rolled ball screws SL / TL

Long lead rolled ball screws SL /TL
Specifically designed for applications requiring high linear speed for increased productivity, the SKF range of long lead ball screws combines precision rolling technology and recirculation through nut end caps. Thanks to the precision ground nut outside diameter and flange face, this design fits most positioning applications. For further positioning accuracy, SKF offers this range with backlash elimination.

Features and benefits

  • Lubrication hole for grease nipple or for SKF SYSTEM 24 automatic lubrication kit
  • Standard protection at each end of the nut with composite wipers integrated into recirculation caps (NOWPR)
  • Optional double protection at each end of the nut with additional brush wipers fitted into recirculation caps (WPR)
  • Optional surface coating on shaft and nut
  • Optional safety nuts. Please contact SKF
  • Optional support bearings
  • High rotational speed up to nd0 = 90 000, resulting in high linear speed up to 110 m/min
  • Nut design well suited for transport or positioning screw applications requiring high velocity such as woodworking, some functions in plastic injection presses, pick and place etc.
Technical data SL version
Nominal diameter
from 25 to 50 mm
Lead
from 20 to 50 mm
Basic dynamic load capacity
from 22,3 to 92,9 kN
Basic static load capacity
from 50,6 to 235,1 kN
Maximum axial play
from 0,08 to 0,12 mm

Technical data TL version
Nominal diameter
from 25 to 50 mm
Lead
from 20 to 50 mm
Basic dynamic load capacity
from 12,3 to 51,2 kN
Basic static load capacity
from 25,3 to 117,6 kN
Maximum axial play    
from 0,08 to 0,12 mm
Preload torque (at zero play)
0,01-0,33 to 0,21-0,98 Nm

Typical applications

  • Woodworking
  • Machine tool
  • And many other applications


Long lead rolled ball screws SL/TL

SKF logo