Linear ball bearing units

Complementary to SKF linear ball bearings, a comprehensive range of linear ball bearing units are available. They usually consist of a light-weight, aluminium housing that has been optimized to provide high strength and stiffness at the given dimensions. Due to their light weight, inertia forces caused by acceleration are kept to a minimum.

Linear bearing units, ISO series 1
Linear bearing units incorporating closed ISO series 1 bearings are available for applications where the shaft is only supported at each end and has shaft diameters ranging from 12 to 50 mm. These cost-effective bearing units are extremely compact and can accommodate loads exceeding 25.000 N. The range of these linear bearing units contain single units LUHR/LUJR (fig. 1) as well as duo units LTDR (fig. 2.), tandem units LTBR (fig. 3) and quadro units LQBR (fig. 4).

Linear bearing units, ISO series 3
In addition to the basic housing design containing a single bearing (LUC), tandem (LTC) and quadro units (LQC) are also available as cast iron flanged units (LVCR) (fig. 5). Single bearing housings and flanged units are available for shaft diameters from 8 to 80 mm, tandem and quadro housings from shaft diameter 12 to 50 mm. Except for flanged units, all housings can be ordered in open (fig. 6) or closed design (fig. 7).

Features and benefits

  • Compact design
  • High load carrying capacity
  • Wide product range
  • High-grade aluminium materials with low weight
  • High strength cast iron for flanged units
  • Open and closed designs, available as single, duo, tandem and quadro units
  • Dimensionally interchangeable according to ISO 13012
  • Available through all major distributors worldwide

Technical data

Rangefrom size 8 to 80 mm
Maximum permissible angular misalignment15 minutes of arc
Corrosion resistant versionavailable / aluminium housings with stainless steel linear ball bearing
C series 1 / series 3
up to 18 600 N / 37 500 N
C0 series 1 / series 3up to 25 500 N / 32 000 N

Linear ball bearing unit

SKF logo