Compact cross tables TS

Compact cross table TS
Compact cross tables consist of 2 perpendicular slides based upon 3 square aluminium frames. The slides are equipped with precision rail guides using crossed roller design and micrometer screws.
Compact cross tables are adapted for applications that require highest guiding accuracy and guiding stiffness such as positioning in microscopes.
Top and bottom have threaded or plain holes to attach the unit or components. The maximum stroke of the X and Y axes are equal in size and are limited internally by stops.

TS compact cross tables are equipped with a micrometer screw per axis that is spring-loaded in one direction. They have an additional side locking element on each axis.
The non-driven version is described in chapter "Compact cross tables TO".

Features and benefits

  • Precision rail guides enable compact design
  • High stiffness and load carrying capacity of precision rail guides together with the micrometer drives enable easy positioning with high precision in applications like microscopes
  • Easy to operate through locking devices, low friction guidings and micrometer drives

Technical data

Guiding principle
Precision rail guides
Width
85 mm and 160 mm
Height
40 mm and 70 mm
Stroke range
25 mm to 100 mm
Side / height accuracy
4 µm / 5 µm per 100 mm
Optional
without micrometer drive (see chapter "Compact cross tables TO")

Typical applications

  • Measurement devices
  • Factory automation

Compact cross tables TS

SKF logo