Profile rail guide tables LTS

Profile rail guide tables LTS
The LTS range combines profile rail guides with linear motor drives. These ready-to-use solutions are designed in close collaboration with Siemens to meet demands for high acceleration and speeds. The linear motor offers a non-contact and thus frictionless drive system. An integrated linear encoder can be used for precise positioning in µm range. For easy mounting, the top and base are equipped with predefined interfaces.
LTS slides are available in open design or with bellows (-BL version).

Features and benefits

  • Selected components allow very precise positioning
  • Highly dynamic movements for a wide range of applications
  • Short settling time increases efficiency and output
  • Multiple slide tops can be operated separately if needed
  • High electrical efficiency reduces energy consumption
  • System integration is ready to use saving installation time

Technical data

Guiding principle
profile rail guides
Drive
iron core linear motor
Linear encoder
optical, incremental
Width
154 mm to 212 mm
Height
81 mm to 86 mm
Stroke range
77 mm to 1 778 mm
Side / height accuracy
35 µm per 1 000 mm
Speed
up to 5 m/s
Operating temperature
0°C to +55°C
Optional
multiple slides in one system,
energy chain,
cable set,
accuracy class P2 upon request


Typical applications

  • Factory automation
  • Laser machining
  • Measuring devices
  • Material handling
  • Electronic and semiconductor production machinery

Profile rail guide tables LTS

SKF logo