Profile rail guides

SKF profile rail guides are designed for linear movement and combine rails and carriages according to the customer application. As the balls within the carriages are recirculating continuously, profile rail guides offer a virtually unlimited stroke. All profile rail guides from SKF use modular components: each rail, carriage and / or accessory of the same series can be combined with each other, thus offering easy adaptation to different application demands.

SKF offers 3 different types of profile rail guides:

  1. Profile rail guides LLT with X-arrangement
  2. Profile rail guides LLR with O-arrangement
  3. Miniature profile rail guides

Click here to find out more about the SKF product range

SKF logo