Extreme pressure low temperature grease

SKF Extreme Pressure Low Temperature Bearing Grease LGWM 1
SKF LGWM 1 is a low consistency mineral oil based grease, using a lithium soap and containing extreme pressure additives. It is extremely suitable for the lubrication of bearings operating under both radial and axial loads.
  • Good oil film formation at low temperatures down to –30 °C (–20 °F)
  • Good pumpability down to low temperatures
  • Good corrosion protection
  • Good water resistance

Typical applications:

  • Wind turbine main shafts
  • Screw conveyors
  • Centralised lubrication systems
  • Spherical roller thrust bearing applications
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGWM 1/0.4
5 kg canLGWM 1/5
50 kg drumLGWM 1/50
180 kg drumLGWM 1/180
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGWM 1/MR 380B
TLMR 201 series 380 ml refillLGWM 1/MR380
Technical data
DesignationLGWM 1/(pack size)
DIN 51825 codeKP1G-30
NLGI consistency class1
ThickenerLithium
ColourBrown
Base oil typeMineral
Operating temperature range–30 to +110 °C
(–20 to +230 °F)
Dropping point DIN ISO 2176>170 °C (>340 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
200
16
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
310–340
+50 max.
Corrosion protection: 
Emcor:
– standard ISO 11007
– water washout test
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %8–13
Copper corrosion 
DIN 51 811
2 max. at 90 °C (>195 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,8 max.
3 200 min.*
Fretting corrosion 
ASTM D4170 (mg)5,5*
* Typical value
SKF logo