Extremely high viscosity grease with solid lubricants

Photo LGEV 2
SKF LGEV 2 is a mineral oil based grease, using a lithium-calcium soap. Its high content of molybdenum disulphide and graphite, in conjunction with an extremely high viscosity oil, provide outstanding protection under the harshest conditions involving high loads, slow rotations and severe vibrations.
  • Extremely suitable for lubricating large sized spherical roller bearings subject to high loads and slow rotations, a situation where microslip is likely to occur
  • Extremely mechanically stable providing good water resistance and corrosion protection

Typical applications:

  • Trunnion bearings on rotating drums
  • Support and thrust rollers on rotary kilns and dryers
  • Bucket wheel excavators
  • Slewing ring bearings
  • High pressure roller mills
  • Crushers
Available pack sizes
PacksizeDesignation
35 g tubeLGEV 2/0.035
420 ml cartridgeLGEV 2/0.4
5 kg canLGEV 2/5
18 kg pailLGEV 2/18
50 kg drumLGEV 2/50
180 kg drumLGEV 2/180
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGEV2/MR 380B
TLMR 201 series 380 ml refillLGEV 2/MR380
Technical data
DesignationLGEV 2/(pack size)
DIN 51825 codeKPF2K-10
NLGI consistency class2
ThickenerLithium/calcium
ColourBlack
Base oil typeMineral
Operating temperature range–10 to +120 °C
(15 to 250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
1 020
58
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
325 max.
Mechanical stability 
Roll stability, 72 hrs at 100 °C, 10–1 mm
V2F test
+50 max.
‘M’
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0*
0–0*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Copper corrosion 
DIN 51 811
1 max 100 °C (210 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,2 max.
3 000 min.
* Typical value
SKF logo