High load, water resistant and wide temperature food grade grease
SKF Food Grade Lubricants

SKF LGFQ 2 is a synthetic oil based grease using the latest complex calcium sulphonate thickener technology. It is suitable for applications subjected to high loads, wet environment and fluctuating temperatures encountered in the food and beverage industry.
- Excellent corrosion protection
- Excellent mechanical stability
- Excellent high load lubricating capacity
- Good false brinelling protection
- Good pumpability down to low temperatures
-
NSF H1 registered and Halal and Kosher certified
Applications
- Pellet presses (pet food, sugar, salt)
- Mixers
- Mills
- Centralized lubrication systems
Available pack sizes | |
Packsize | Designation |
420 ml cartridge | LGFQ 2/0.4 |
18 kg pail | LGFQ 2/18 |
50 kg drum | LGFQ 2/50 |
180 kg drum | LGFQ 2/180 |
Gas driven lubricators | |
LAGD series 125 ml | LAGD 125/FQ2 |
Electro-mechanical lubricators | |
TLSD series 125 ml refill | LGFQ 2/SD125 |
TLSD series 250 ml refill | LGFQ Q/SD250 |
Electro-mechanical lubricant dispensers | |
TLMR 101 series 380 ml refill (incl. battery) | LGFQ 2/MR380B |
TLMR 201 series 380 ml refill | LGFQ 2/MR380 |
Technical data | ||
Designation | LGFQ 2/(pack size) | |
DIN 51825 | KP1/2N-40 | |
Thickener | Complex calcium sulphonate | |
NLGI grade | 1.5 | |
Colour | Brown | |
Base oil type | Synthetic (PAO) | |
Operating temperature range | –40 to +140 °C (–40 to +284 °F) | |
Dropping point, DIN ISO 2176 | >300 °C (>570 °F) | |
Base oil viscosity | ||
40 °C, mm²/s
100 °C, mm²/s | 320
30 |
|
Penetration DIN ISO 2137 | ||
60 strokes
100 000 strokes | 280–310
+30 max. |
|
Mechanical stability | ||
Roll stability, 50h at 80 °C, 10–1 mm | –20 to +30 max. | |
Corrosion protection | ||
Emcor:
| - standard ISO 11007
- salt water test (0.5% NaCl) DIN 51802 | 0–0
0–0 |
Water resistance | ||
DIN 51807/1, 3 hrs at 90 °C
Water wash out ASTM D1264, % | 1 max.
0 |
|
Oil separation | ||
DIN 51817, 7 days at 40 °C, % | 3 max.
|
|
Lubrication ability | ||
R2F, running test B at 120 °C | Pass | |
Copper corrosion | ||
DIN 51811
| 1b max. at 100 °C (210 °F) | |
EP performances | ||
DIN 51350/5, wear scar, 1 400 N, mm
DIN 51350/4, weld load, N | 1 max.
>4 000 |
|
Fretting corrosion | ||
ASTM D4170 FAFNIR test, mm | 0.8* | |
Shelf life | 2 years | |
NSF Reg. No. | 153759 | |
* Typical value |