Food grade hydraulic oils

SKF Food Grade Lubricants

SKF Food Grade Lubricants LFFH 46 and LFFH 68

SKF LFFH 46 and LFFH 68 are synthetic hydraulic fluids suitable for lubrication of machinery used in the food industry.

  • Excellent anti-wear performance
  • Excellent water separation properties
  • Excellent protection against corrosion
  • NSF H1 registered, Halal and Kosher certified

Applications

  • Hydraulic systems
  • Hydrostatic gears
  • Circulating oil systems
Available pack sizes
PacksizeDesignations
22 liter pailLFFH 46/22LFFH 68/22
Technical data
DesignationLFFH 46/(pack size)LFFH 68/(pack size)
AppearanceYellowishYellowish
Operating temperature range-60 °C to +140 °C
(-76 °F to +284 °F)
-50 °C to +140 °C
(-58 °F to +284 °F)
Base oil typeSynthetic (PAO)Synthetic (PAO)
Base oil viscosity  ISO 3104  
40 °C, mm²/s
100 °C, mm²/s
46
7.9
68
10.9
Density ISO 12185  
15 °C, kg/m3836843
Flash point  DIN/EN/ISO 2592 COC248 °C258 °C
Pourpoint  ISO 3016<–60 °C<–60 °C
FZG-Test A/8.3/90  Failure Load Stage DIN 51354-212>12
Viscosity Index  DIN ISO 2909142143
Shelf life2 years2 years
NSF Reg. No.149599149600
Kosher certifiedYesYes
Halal certifiedYesYes
SKF logo