Grease for SKF Energy Efficient spherical roller bearings

Grease for SKF Energy Efficient spherical roller bearings LESA 2
SKF LESA 2 grease combines a fully synthetic polyalphaolefine (PAO) base oil with a unique lithium soap thickener. This premium quality, low friction grease has been specially developed for SKF Energy Efficient spherical roller bearings.
  • Low friction torque
  • Helps to minimise energy losses due to friction
  • Quiet running
  • Extremely good oxidation stability and resistance to water
Available pack sizes
PacksizeDesignaton
420 ml cartridgeLESA 2/0.4
1 kg canLESA 2/1
5 kg canLESA 2/5
18 kg pailLESA 2/18
Technical data
DesignationLESA 2/(pack size)
DIN 51825 codeKP2G-50
NLGI consistency class2
Soap typeLithium
ColourBeige
Base oil typePAO
Temperature range–50 to +110 °C
(–60 to +230 °F)
Dropping point DIN ISO 2176>180 °C (355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
18
4,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm380 max.
Corrosion protection 
Emcor:
– standard ISO 110070–1
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %<4
Copper corrosion 
DIN 51 811, 110 °C1 max. 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 20 000 r/min, hrs>1 000 at 110 °C (230 °F) 
EP performance 
4-ball test, welding load DIN 51350/42 000 min.
SKF logo