Greases for SKF Energy Efficient (E2) bearings

One of the most important goals today is reduced energy consumption in order to save the environment. 

Reducing friction is one possibility to reach this goal. SKF has developed new bearing designs which opens up the potential to reduce friction up to 30%.In addition, premium quality, low friction greases have been specially developed for SKF Energy Efficient (E2) bearings.

This new product line is specifically targeted at our customers’ need to reduce the energy consumption in bearing applications. 

Greases for SKF Energy Efficient (E2) bearings

SKF logo