High load, extreme pressure grease

SKF High Load, Extreme Pressure Bearing Grease LGEP 2
SKF LGEP 2 is mineral oil based, lithium soap thickened grease with extreme pressure additives. This grease provides good lubrication in general applications subjected to harsh conditions and vibrations.
  • Excellent mechanical stability
  • Extremely good corrosion inhibiting properties
  • Excellent EP performance

Typical applications:

  • Pulp and paper making machines
  • Jaw crushers
  • Traction motors for rail vehicles
  • Dam gates
  • Work roll bearings in steel industry
  • Heavy machinery, vibrating screens
  • Crane wheels, sheaves
  • Slewing bearings
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGEP 2/0.4
1 kg canLGEP 2/1
5 kg canLGEP 2/5
18 kg pailLGEP 2/18
50 kg drumLGEP 2/50
180 kg drumLGEP 2/180
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGEP 2/MR 380B
TLMR 201 series 380 ml refillLGEP 2/MR380
Technical data
DesignationLGEP 2/(pack size)
DIN 51825 codeKP2G-20
NLGI consistency class2
ThickenerLithium
ColourLight brown
Base oil typeMineral
Operating temperature range–20 to +110 °C
(–5 to +230 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity: 
40 °C, mm²/s
100 °C, mm²/s
200
16
Penetration DIN ISO 2137: 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
+50 max. (325 max.)
Mechanical stability: 
Roll stability, 50 hrs at 80 °C, 10–1 mm
V2F test
+50 max.
'M'
Corrosion protection: 
Emcor:
– standard ISO 11007
– water washout test
– salt water test (100% seawater)
0–0
0–0
1–1*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %2–5
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 811
2 max. at 110 °C (230 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,4 max
2 800 min.
Fretting corrosion 
ASTM D4170 (mg)5,7*
* Typical value
SKF logo