High load, extreme pressure, wide temperature range grease

SKF High Load, Extreme Pressure, Wide Temperature Range Bearing Grease LGWA 2
SKF LGWA 2 is a premium quality mineral oil based, lithium complex grease with extreme pressure (EP) performance. LGWA 2 is recommended for general industrial and automotive applications, when loads or temperatures exceed the range of general purpose greases.
  • Excellent lubrication at peak temperatures up to 220 °C (430 °F) for short periods
  • Protection of wheel bearings operating under severe conditions
  • Effective lubrication in wet conditions
  • Good water and corrosion resistance
  • Excellent lubrication under high loads and low speeds

Typical applications:

  • Wheel bearings in cars, trailers and trucks
  • Washing machines
  • Fan and electric motors
Available pack sizes
PacksizeDesignation
200 g tubeLGWA 2/0.2
420 ml cartridgeLGWA 2/0.4
1 kg canLGWA 2/1
5 kg canLGWA 2/5
18 kg pailLGWA 2/18
50 kg drumLGWA 2/50
180 kg drumLGWA 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/WA2
LAGD series 125 mlLAGD 125/WA2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/WA2
TLSD series 125 ml refillLGWA 2/SD125
TLSD series 250 mlTLSD 250/WA2
TLSD series 250 ml refillLGWA 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 120 ml refill (incl. battery)LGWA 2/MR120B
TLMR 201 series 120 ml refillLGWA 2/MR120
TLMR 101 series 380 ml refill (incl. battery)LGWA 2/MR380B
TLMR 201 series 380 ml refillLGWA 2/MR380

Technical data
DesignationLGWA 2/(pack size)
DIN 51825 codeKP2N-30
NLGI consistency class2
Soap typeLithium complex
ColourAmber
Base oil typeMineral
Operating temperature range–30 to +140 °C
(–20 to +285 °F)
Dropping point DIN ISO 2176>250 °C (>480 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
185
15
Penetration DIN ISO 2137 
60 strokes, 10–¹ mm
100 000 strokes, 10–¹ mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–¹ mm
V2F test
+50 max. change
'M'
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
0–0
0–0*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Lubrication ability 
R2F, running test B at 120 °CPass at 100 °C (210 °F)
Copper corrosion 
DIN 51 811, 110 °C2 max.
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,6 max.
2 600 min.
* Typical value
SKF logo