High load, water resistant, high temperature grease

LGHC 2 is a mineral oil based grease based on calcium sulphonate complex technology. It is formulated to withstand high loads, large amounts of water and high temperatures. It is most suitable for heavy applications, especially in the cement, mining and metals segments.
  • Good mechanical stability
  • Excellent corrosion protection
  • Excellent high load lubricating capacity

Typical applications:

  • Roll stands in metallurgical industry
  • Continuous casters
  • Vibrating screens
  • Ball mills bearings
Available pack sizes
PacksizeDesignation
50 kg drumLGHC 2/50
180 kg drumLGHC 2/180
Technical data
DesignationLGHC 2/(pack size)
DIN 51825KP2N-20
NLGI consistency class2
Soap typeCalcium sulphonate complex
ColourBrown
Base oil typeMineral
Operating temperature range–20 to +140 °C (–4 to +284 °F)
Dropping point, DIN ISO 2176>280 °C (>536 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
450
31
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265-295
+30 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm–20 to +30 max.
Corrosion protection 
Emcor:
 
– standard ISO 11007
– salt water test (100% sea water)
0–0
0–1
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C
Water wash out  ASTM D1294, %
1 max.
2 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %2*
Lubrication ability 
R2F, running test B at 120 °CPass at 140 °C
Copper corrosion 
DIN 51 811, 100 °C1b max.
EP performances 
Wear scar, DIN 51350/5, 1 400 N, mm
Weld load, DIN 51350/4,  N
1.2*
4 000*
* Typical value
SKF logo