High load, wide temperature grease

SKF High Load, Wide Temperature Bearing Grease LGWM 2
SKF LGWM 2 is a synthetic-mineral oil based grease using the latest complex calcium sulphonate thickener technology. It is suitable for applications subjected to high loads, wet environments and fluctuating temperatures.
  • Excellent corrosion protection
  • Excellent mechanical stability
  • Excellent high load lubricating capacity
  • Good false brinelling protection
  • Good pumpability down to low temperatures

Typical applications:

  • Wind turbine mains shafts
  • Heavy duty off road applications
  • Snow exposed applications
  • Marine and offshore applications
  • Spherical roller thrust bearing applications
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGWM 2/0.4
5 kg canLGWM 2/5
18 kg pailLGWM 2/18
50 kg drumLGWM 2/50
180 kg drumLGWM 2/180
Gas driven lubricators 
LAGD series 125 mlLAGD 125/WM2
Electro-mechanical lubricators 
TLSD series 125 ml refillLGWM 2/SD125
TLSD series 250 ml refillLGWM 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGWM 2/MR 380B
TLMR 201 series 380 ml refillLGWM 2/MR380
Technical data
DesignationLGWM 2/(pack size)
DIN 51825 codeKP2G-40
NLGI consistency class1–2
ThickenerCalcium sulphonate complex
ColourYellow
Base oil typeSynthetic (PAO)/ Mineral
Operating temperature range–40 to +110 °C
(–40 to +230 °F)
Dropping point DIN ISO 2176>300 °C (>570 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
80
8,6
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
280–310
+30 max
Mechanical stability 
Roll stability, 50h at 80 °C, 10–1 mm+50 max.
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–0 *
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %3 max.
Lubrication ability 
R2F, running test B at 120 °C
R2F, Cold chamber test (+20 °C to –30 °C)
Pass at 140 °C (285 °F)
Pass
Copper corrosion 
DIN 51 811
2 max. at 100 °C (210 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 824* at 110 °C
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,5 max. *
4 000 min *
Fretting corrosion 
ASTM D4170 FAFNIR test at +25 °C, mg
ASTM D4170 FAFNIR test at –20 °C, mg
5,2*
1,1*
* Typical value
SKF logo