High performance, high temperature grease

SKF High Performance, High Temperature Bearing Grease LGHP 2
SKF LGHP 2 is a premium quality mineral oil based grease, using a modern Polyurea (di-urea) thickener. It is suitable for electric motors and similar applications.
  • Extremely long life at high temperatures
  • Wide temperature range
  • Excellent corrosion protection
  • High thermal and mechanical stability
  • Good start-up performance at low temperatures
  • Compatibility with common polyurea and lithium thickened greases
  • Low noise properties

Typical applications:

  • Electric motors: Small, medium and large
  • Industrial fans, including high speed fans
  • Water pumps
  • Rolling bearings in textile, paper processing and drying machines
  • Applications with medium and high speed ball (and roller) bearings operating at medium and high temperatures
  • Clutch release bearings
  • Vertical shaft applications
  • Kiln trucks and rollers
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGHP 2/0.4
1 kg canLGHP 2/1
5 kg canLGHP 2/5
18 kg pailLGHP 2/18
50 kg drumLGHP 2/50
180 kg drumLGHP 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/HP2
LAGD series 125 mlLAGD 125/HP2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/HP2
TLSD series 125 ml refillLGHP 2/SD125
TLSD series 250 mlTLSD 250/HP2
TLSD series 250 ml refillLGHP 2/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGHP 2/MR 380B
TLMR 201 series 380 ml refillLGHP 2/MR380
Technical data
DesignationLGHP 2/(pack size)
DIN 51825 codeK2N-40
NLGI consistency class2–3
ThickenerDi–urea
ColourBlue
Base oil typeMineral
Operating temperature range–40 to +150 °C
(–40 to +300 °F)
Dropping point DIN ISO 2176>240 °C (>465 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
96
10,5
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
245–275
365 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm365 max.
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 811
1 max. at 150 °C (300 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs1 000 min. at 150 °C (300 °F)
Fretting corrosion 
ASTM D4170 (mg)7*
* Typical value
SKF logo