High viscosity grease with solid lubricants

SKF High Viscosity Bearing Grease with Solid Lubricants LGEM 2
SKF LGEM 2 is a high viscosity, mineral oil based grease using a lithium soap. Its content of molybdenum disulphide and graphite provides extra protection for harsh applications subjected to high loads, heavy vibrations and slow rotations.
  • High oxidation stability
  • Molybdenum disulphide and graphite provide lubrication even if the oil film breaks down

Typical applications:

  • Rolling element bearings running at low speed and very high loads
  • Jaw crushers
  • Track laying machines
  • Lift mast wheels
  • Building machines such as mechanical rams, crane arms and crane hooks
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGEM 2/0.4
5 kg canLGEM 2/5
18 kg pailLGEM 2/18
180 kg drumLGEM 2/180
Gas driven lubricators 
LAGD series 60 mlLAGD 60/EM2
LAGD series 125 mlLAGD 125/EM2
Electro-mechanical lubricators 
TLSD series 125 mlTLSD 125/EM2
TLSD series 125 ml refillLGEM 2/SD125
TLSD series 250 mlTLSD 250/EM2
TLSD series 250 ml refillLGEM 2/SD250
Technical data
DesignationLGEM 2/(pack size)
DIN 51825 codeKPF2K-20
NLGI consistency class2
ThickenerLithium
ColourBlack
Base oil typeMineral
Operating temperature range–20 to +120 °C
(–5 to +250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
500
32
Penetration DIN ISO 2137 
60 strokes, 10–1 mm
100 000 strokes, 10–1 mm
265–295
325 max.
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm
V2F test
345 max.
‘M’
Corrosion protection 
Emcor:
– standard ISO 11007
– water washout test
0–0
0–0
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–5
Lubrication ability 
R2F, running test B at 120 °CPass at 100 °C (210 °F)
Copper corrosion 
DIN 51 811
2 max. at 100 °C (210 °F)
EP performance 
Wear scar DIN 51350/5, 1 400 N, mm
4–ball test, welding load DIN 51350/4, N
1,4 max.
3 000 min.
SKF logo