Low friction grease

SKF LESA 2 grease combines a fully synthetic polyalphaolefine (PAO) base oil with a unique lithium soap thickener. This premium quality grease has been specially developed for bearings aiming to get low friction coefficients.
  • Low friction torque
  • Helps to minimise energy losses due to friction
  • Quiet running
  • Extremely good oxidation stability and resistance to water
Available pack sizes
PacksizeDesignaton
420 ml cartridgeLESA 2/0.4
1 kg canLESA 2/1
5 kg canLESA 2/5
SKF logo