84015

Controller for use in single-line lubrication systems

84015

Model 84015 is a 12/24 V DC-powered, solid-state controller for lubrication systems. It is microprocessor-based and can be used for automatic lubrication systems on mobile equipment or where AC power is not available. Its rugged construction with liquid- and dust-tight enclosure includes a manual push-button for remote initiation of a lubrication cycle. The controller always will start with an “off-time” period.

Features and benefits:
  • 12/24 V DC-powered, solid-state controller
  • Microprocessor-based
  • For automatic lubrication systems on mobile equipment
  • Rugged construction with liquid- and dust-tight enclosure
  • Technical features
    Function principlecontroller
    Operating temperature–18 to +55 °C0 to +131 °F
    Supply voltage24 V DC, (10-30 V DC)
    Operating current25 mA
    Switch capacity5 A
    Off-time cyclemin. 2,5 min
    max. 80 min
    Off-time pumpingfixed: 75 sec
    Off-time (cycle)min. 90 sec
    max. 80 min
    On-time (pumping)fixed: 75 sec
    Dimensions79 × 133 × 76 mm3.1 × 5.2 × 3 in
    Mounting positionvertical or horizontal
  • Applications
SKF logo