AEP2-OG

AEP2-OG
AEP2-OG
Control unit for SKF Grease Spraying Systems

Functions
  • Up to 3 different lubrication circuits
  • Adjustable lubrication time
  • Adjustable pause time
  • Distributor function monitoring
  • Activatable main failure memory

Technical features
  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C
  • LCD display to set and read the parameters
  • Text available in three languages (English, French, German)
SKF logo