EOT-2

Controller for low-voltage lubrication applications

EOT 2 controller
EOT-2 controller

The EOT-2 controller is designed to control lubrication pumps during interval operation in multi-line systems. Rotary switches on the printed circuit board may be used to adjust lubrication time in seconds or minutes and pause time in minutes or hours.
The EOT-2 is suitable for retrofit installation and often is used when a lubrication pump has no integrated control unit. Additional lubrication cycles can be triggered via a pushbutton.

Features and benefits:

  • Easy-to-use controller for installation indoor and outdoor
  • Suitable for retrofit
  • Easy time setting and function control
SKF logo