IGZ36-20-E

IGZ36-20-E
IGZ36-20-E
Control units for SKF MonoFlex single-line lubrication systems

Function:
  • pulse generator/counter
  • adjustable interval time
  • adjustable delay time
  • monitoring of pressure build-up
  • monitoring of pressure relief

Technical features:

  • Rated frequency: DC or 50 - 60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C  

Special features:

  • Monitoring of lubricant-level with NC contact (wire break monitoring) (IGZ36-20-S6-E)
  • CE mark of conformity
SKF logo