LCG2

LCG2-B01-000
LCG2-B01-000
Control unit with curve sensor for SKF EasyRail lubrication systems for railway vehicles

Function:
Curves are detected via an integrated sensor with adjustable sensitivity. Two spray nozzles are actuated, the lubrication taking place in curve-, time- or distance-dependent modes. Lubrication is triggered after a certain number of previously specified pulses are received.

Technical features:
  • Ambient temperature: –25 to +70 °C
  • Rated operating voltage:
        LCG2-A: 24 V DC
        LCG2-B: 72 - 110 V DC (adjustable)
  • Material: aluminum
  • Type of enclosure to EN 60 529/10.91: IP 66


Special features depending from the EasyRail system:
  • Time-dependent operation
  • Distance-dependent operation
  • Clock-pulse spaces
  • Detection threshold adjustable


SKF logo