Lubrication control centre

ST-102 controller
SKF ST-102

The ST-102 controller is designed for the control and monitoring of lubrication systems in vehicles with a 12 or 24 V DC power supply. It is a one-channel lubrication control center for systems with air-driven or electrical pumps. The ST-102 is suitable for environments with temperatures ranging from –40 to +80 °C (–40 to +176 °F) and features an IP 40 protection class. All lubrication configurations can be set in the field by the user.

Features and benefits:
  • Available for 12 or 24 V DC
  • Suitable for operational environments in extreme temperatures
  • One-button user interface
SKF logo