ST-102P

Lubrication control centre

ST-102P
ST-102P

The ST-102P one-channel lubrication control centre is designed for the control and monitoring of lubrication systems in 12V DC or 24V DC vehicles. It supports single-line and dual-line lubrication systems. All lubrication configurations can be set in the field by the user. The ST- 102P casing has an IP 65 rating.

Features and benefits

  • Designed for control and monitoring in 12/24 V DC lubrication systems
  • Reliable and durable, one-channel lubrication controller
  • Supports single-line and dual-line lubrication systems
  • All lubrication configurations can be set in the field by user
  • IP 65 rating
SKF logo