ST-1240-IF

SKF ST-1240-IF
SKF ST-1240-IF
SKF ST-1240-IF is a two channel lubrication control center. It supports any combination of SKF MonoFlex and SKF DuoFlex and SKF ProFlex lubrication systems.

The lubrication channels can be zones, separated by shut-off valves, or complete lubrication systems with separate pumping centres and lubricants. Configuration can be set in the field by the user interface. Pressure switches, pressure transmitters or piston detectors can be used in both channels. The user interface is robust three button and three digit display.

Technical features:
  • Lubrication channels: 2
  • Operation temperature: –10 to +50 °C
  • Operating voltage range: 93 to 132 V AC, 186 to 264 V AC
  • Casing: 380 x 300 x 210 mm (w x h x d), painted RAL 7035
  • Protection class: IP65
  • Interfaces: IF-105 user interface and RS-422 Modbus port
  • Compatible with: SKF Online 1440 control software
  • SKF Doser monitors can be connected to SKF ST-1240-IF


Special features:
  • Automatic pump change (Dualset)
  • Grease spraying with air monitoring
SKF logo