ST-1340

Control centre

ST-1340
ST-1340

SKF ST-1340 lubrication control centres are suitable for use in dual-line lubrication systems, as well as single-line and progressive systems. The ST–1340 features an alphanumeric keypad and display and controls up to four separate lubrication channels, each having independent lubrication parameters and/or lubricants. 

The lubrication system is expandable by installing new channel modules, and configuration is determined in the field by the user. Pressure switches and transmitters or piston detectors can be used in all channels.

Features and benefits:

SKF logo