ST-2240-LUB

ST-2240-LUB
ST-2240-LUB
ST-2240-LUB
ST-2240-LUB-14
ST-2240-LUB-14

The SKF Control Center ST-2240-LUB is a multi-channel lubrication control system for industrial grease and oil lubrication solutions. ST-2240-LUB supports many combination of single-line, dual-line and progressive lubrication systems. The system can be divided in up to 14 lubrication channels which can be controlled and monitored individually. The lubrication system can be expanded afterwards by installing new channel modules. The unit’s touch interface is user-friendly and enables remote control via smartphone or Ethernet. The ST-2240-LUB control center offers a modern, flexible and cost-effective solution for industrial grease and oil lubrication systems.

Features and benefits:

  • User interface can be installed outside or inside the control center depending on the environment
  • System can be divided up to 6 or 14 lubrication channels which can be controlled and monitored individually
  • The lubrication channels can be separated by shut-off valves, or channels can be individual lubrication systems with separate pumping centres and lubricants
  • Channels can be divided to separated lubrication groups which can operate at the same time with individual lubrication parameters. Each separated lubrication group must have individual pumping center
  • The lubrication system can be expanded afterwards by installing new channel modules up to 6 or 14 lubrication channels
SKF logo