SKF Flowline software

SKF Flowline software
SKF Flowline software

The SKF Flowline Software is designed as a stand alone monitoring software for SKF Flowline Monitor flow meters. It collects and processes information on current states of all connected flow meters and records trends. A detailed visualization enables the operator to track down each alarm signal from the factory view to the individual panel and flow meter. The software provides detailed information on each lubrication point.

Features and benefits

  • Full overview of all connected flow meters
  • Traceability down to the lubrication point
  • Compatibility with Canbus, Modbus, Profibus, Profinet
SKF logo