ST-1240-GRAPH-COMO

SKF ST-1240-GRAPH-COMO
SKF ST-1240-GRAPH-COMO
SKF ST-1240-GRAPH-COMO is a two channel lubrication control center. It supports any combination of SKF MonoFlex, SKF DuoFlex and SKF ProFlex lubrication systems. In addition to lubrication control, condition monitoring functions can also be integrated in the center.

The lubrication channels can be zones, separated by shut-off valves, or complete lubrication systems with separate pumping centres and lubricants. Configuration can be set in the field by the user interface. Pressure switches, pressure transmitters or piston detectors can be used in both channels. The user interface is alphanumeric touch screen display.

Technical features:
  • Lubrication channels: 2
  • Operation temperature: 0 to +50 °C
  • Operating voltage range: 93 to 132 V AC, 186 to 264 V AC
  • Casing: 380 x 300 x 210 mm (w x h x d), painted RAL 7035
  • Protection class: IP65
  • Interfaces:  Alphanumeric touch screen display and RS-422 Modbus port
  • SKF Doser monitors can be connected to SKF ST-1240-GRAPH-COMO

Special features:
  • Automatic pump change (Dualset)
  • Grease spraying with air monitoring 

Condition monitoring features:

Up to ten CMPT CTU units can be interfaced with lubrication control center SKF ST-1240-GRAPH-COMO.
The lubrication center is used for processing measuring results of CTUs.:

  • Displaying temperature
  • Displaying one or more processed vibration signals
  • Setting the alarm limits for measured parameters
  • Alarming (visual and relays)
  • Displaying vibration and temperature trends
SKF logo