DDC

DDC-234
DDC-234

Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems


Technical features:
  • Lubricant:
        oils with operating viscosity ≥ 50 mm²/s
        greases up to NLGI Grade 3
  • Number of outlets: 1 - 8
  • Displacement: 0,09 - 10 cm³/cycle
  • Pressure: up to 400 bar
  • Operating temperature: -25 to +80 °C


Special features:
  • block version
  • various sizes (continuously adjustable) available
SKF logo