VSG

Dual-line metering devices

VSG 4-KR
VSG 4-KR

The durable, galvanized steel VSG metering devices are designed for dual-line systems with pressures of up to 400 bar (5 800 psi).
These metering devices are available with up to eight outlets, and  each pair of outlets is equipped with an indicator pin for visual monitoring. Also, the VSG metering devices are available with low-wear proximity switches, or piston detectors, for electrical monitoring (except VSG-D version).
Additional features include rust-resistant material or rust- and acid-resistant material.

Features and benefits: 

  • Easy cross-porting with external screw to combine
  • Solid-block construction for durability and error-free exchange
  • Operates effectively in a wide range of temperatures

Configure the product according your needs, download the CAD file

SKF logo