Flow limiters

Flow limiting devices

The oil flow of the main pipe must be divided into concurrent individual oil flows and these must be limited as required and kept constant.

The generated oil flow is independent from the system pressure and also virtually independent from the viscosity. The oil flow of the flow limiting device can be gradually determined by means of interchangeable plug-in nozzles. This also enables additional adjustments (e.g during conversion of the system). The oil flow can be monitored simply and safely by means of a signal transmitter.

In progressive plunger systems for oil, flow limiting devices can replace the main metering device.

  • oil circulating lubrication systems
  • paper machines or other heavy machines
In the table you can find the technical details of flow limiters.
SKF logo