SP / SMB14

SP / SMB14
SP / SMB14
Flow limiter for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Nominal volumetric flow: stepwise from 25 to 132 l/min
  • Pressure: min. 6 bar / max. 50 bar
  • Operating viscosity: 20 - 600 mm²/s
  • Operating temperature: 0 to + 70 °C

Special features:
  • CE mark of conformity
  • ATEX: zone 1 and zone 21

Related documents

SKF logo