SP / SMB9

SP / SMB9
SP / SMB9
SP / SMB9 with mounting plate
SP / SMB9 with mounting plate

The SMB 9 flow limiter is designed to divide the main line flow into parallel, individual flows. The flow is generated independently of system pressure changes and virtually independently of viscosity, guaranteeing a constant flow. 

The SMB 9 provides a flow rate from 0,08 to 8 l/min (0.16–16.9 pts/min) and a pressure range of up to 50 bar (725 psi). The product has a built-in, gear-wheel-type flow indicator for electronic and visual monitoring of oil flow. Every rotation creates a signal offering information about the flow rate. 

The SMB 9 can be used in combination with the SKF IPM 12. Also, up to six SMB 9s can be combined on a mounting plate, providing a simple, space-saving installation and compact construction with only one inlet Various extension options are available.

Features and benefits

  • Stable system regardless of pressure, temperature or viscosity changes
  • Reliable product with self-adjusting metering
  • Visual and electronic monitoring with real flow indication
  • Easy start-up with fixed flow rate via pre-selected nozzle sizes
  • Adaptation of flow rate possible (nozzle exchange)
SKF logo