Flowline monitor FL50

SKF Flowline monitor FL50
SKF Flowline monitor FL50
Turbine  type digital oil flowmeter for controlling and measuring the flow rates of lubricants in oil circulation lubrication systems.

It can have several flow alarm options. Flowline monitors include a fieldbus for interfacing with customer's control system and SKF Flowline software.

Technical features:
  • Flow rate range: from 10 to 50 l/min with oil 220 cSt
  • Number of flowmeters: 1
  • Power supply: 24 V DC/AC
  • Power consumption: max. 5 W
  • Maximum operating temperature: 70 °C

Special features

  • Alarm relay: Exra relay board with 11 relays
  • Serial bus: CAN
  • Flowmeter panels with plexiglass.
SKF logo