Safeflow SF20

SKF Safeflow SF20
SKF Safeflow SF20

Float and cone type oil flowmeter for controlling and measuring the flow rates of lubricants in circulating oil lubrication systems. The SKF Safeflow oil flowmeters can be banked (up to 6 units wide) to reduce piping and simplify installation. The base is made of durable aluminium and the flow tube is made of glass, therefore high temperatures and the use of mineral and synthetic oils should present no problems.


Technical features:

  • Flow rate range: 0,6–10,6 l/min with 220 cSt
  • Operation viscosity: 32-1000
  • Number of flowmeters: 1,2,4 and 6
  • Maximum operating temperature: 70 °C

Special features

  • Electrical alarms: common or individual
  • Flowmeter panels with plexiglass.
SKF logo