Lubricant metering devices

Lubricant metering devices deliver preset lubricant dosage to lubrication point or measure lubricant out to lubrication points over a specified period of time.

Overview of metering devices for different lubrication systems

  • Single-line metering devices


    ProductMetering quantityOperating pressure


    cm³/strokein³/strokebarpsi



    Metering devices for oil

    3410,01-0,160.0006-0.00976-8087-1160

    3400,01-0,160.0006-0.00976-8087-1160

    LS220,01-0,160.0006-0.009712-20174-290

    LS210,025-0,50.0015–0.030512-80174-1160

    3610,02-0,100.0010–0.00608-80116-1160

    3510,05–0,600.0030–0.03666-8087-1160

    3500,05–0,600.0030–0.03666-8087-1160

    3700,05–1,500.0030–0.091520-80290-1160

    3910,20-1,500.0122–0.09158-45116-653

    3900,20-1,500.0122–0.09158-80116-1160



    Metering devices for oil and fluid grease NLGI 000, 00

    3210,01-0,100.0006–0.006012-45174-653

    3610,01-0,200.0006–0.01228-80116-1160

    AB0,01-0,600.0006–0.036618-50261-725

    3410,03-0,100.0018–0.00616-8087-1160

    3400,03-0,100.0018–0.00616-8087-1160

    VN0,05-1,000.0030–0.06106-8087-1160

    3510,10-0,600.0061–0.03666-8087-1160

    3500,10-0,300.0061–0.01836-8087-1160

    Oi-Al-SR0,02-0,100.0012–0.006130-100435-1450

    3910,10-0,300.0061–0.01838-45116-653

    3900,10-0,300.0061–0.01838-80116-1160

    SL-420,016–0,0490.0001–0.002952-69750-1000

    SL-430,016–0,1310.0009–0.008052-69750-1000

    SL-410,13–1,310.0079–0.079952-69750-1000

    SL-440,13–1,310.0079–0.079952-69750-1000



    Metering devices for grease NLGI 0, 1

    SL-330,16 –0,050.0009–0.003083-2401200-3500

    B-doser0,02-0,500.0012-0.0305max. 150
    max. 2180

    LG-doser0,02-0,500.0012-0.0305max. 150max. 2180



    Metering devices for grease NLGI 0, 1, 2

    SL-32 HV
    0,016-0,130.0009-0.007983-2401200-3500

    SL-10,13-1,310.0079–0.0799127-2401850-3500

    QSL0,05-0,400.0030–0.0244140-3002030-4350

    VR0,10–1,300.0061–0.0793100-3151450-4570

    SL-110,82–8,200.0500–0.500270-2401000-3500

    SL-V0,25–1,310.0152–0.0799128-4131850-6000

    SL-V XL
    0,25–5,000.0152–0.3050128-4131850-6000
  • Dual-line lubrication systems
  • Progressive lubrication systems
SKF logo